Contact

Header Top Menu

Transformers - Control Power Core & Coil
Terminal Board Connection

Terminal Board Connection

Terminal Board Connection
0.05-3.0kVA, Single-Phase

 

Core and coil transformers for machine tools are used to provide voltage to control devices in applications where regulation and minimum space are important.

Features and Benefits

  • Pressure plate terminals ensure secure connections
  • Wide variety of fusing options
  • Rugged, high-impact plastic terminal board
  • Full head #8 brass screws assure quick, easy terminations with maximum connection integrity
  • Copper windings
  • Flexible design allows input or output voltage to match any application
  • CUL, CE, UL approvals
  • Available fuse-clips offer simple, low-cost fusing with terminal block models