Contact

Header Top Menu

Switches & Disconnects - Safety Switches
Spec Setter* Double Throw

Spec Setter* Double Throw

GE's Type TC and TDT double-throw safety switches are designed for applications where safety, high performance and continuity of service are essential.

 

Double-throw switches are available in 30-600 amps, 600 Vac, 250 Vdc maximum in fusible and non-fusible construction, and in NEMA Type 1 (indoor) and Type 3R (outdoor) enclosures. GE's double-throw safety switches are UL Listed as service entrance equipment when installed in accordance with the National Electrical Code. All GE double-throw safety switches are UL Listed (UL98 Enclosed Switches) and meet NEMA Enclosed Safety Switch Standard KS1-2001 for type HD 30-200 amps and type GD 400-600 amps.

Features and Benefits

  • Bright red "donut" handle molded from rugged SE1 Noryl thermoplastic is easy to see, easy to grip and ideal for hook stick operation.
  • Highly visible ON/OFF label takes the guesswork out of safety and gives a clean, modern appearance.
  • Three position (ON-OFF-ON) handle is lockable.
  • Lockable cover latch and defeatable interlock meet all safety inspection requirements.