Contact

Header Top Menu

Switches & Disconnects - Safety Switches
Non-Fused AC Disconnect Plus GFCI

Non-Fused AC Disconnect Plus GFCI

Features and Benefits

  • Two styles available: non-fused pullout or non-automatic styles
  • 15A duplex GFCI receptacle included (meets latest UL requirements)
  • Smart GE design allows cover to be closed while cords are plugged in to the GFCI receptacle
  • Disconnect switch positioned above GFCI receptacle allows easier access
  • On pullout model, handle stores inside enclosure in OFF position
  • Large, easy-to-read ON/OFF markings
  • Cover conveniently stores in up position
  • Padlock ring for extra security