Contact

Header Top Menu

Switches & Disconnects - High Voltage Load Interrupter Switches

High Voltage

GE's Metal enclosed air interrupter switch and fuse provides a cost effect means to protect your equipment, manually select your bus, and serve as a disconnect for operating personnel. GE coordinates the switch with other substation equipment. As a transformer primary, the switch can provide both voltage and current protection in addition to the switching operation.

Features and Benefits

  • Custom designed with many accessories to meet your switching requirements
  • Coordinated with major equipment

Applications

  • Transformer Primary Switches
  • Industrial and Utility Switch & Fuse Line-Ups

Product Scope

  • Single, Duplex, and Selector Transformer Primary Switches
  • Switch & Fuse Line-ups, Utility Metering
  • 27kV to 38kV, 40 to 61kA interrupting switch mechanisms
  • 600 to 1,200 amperes switches
  • Indoor and outdoor enclosures
  • Fuse and Lightning Arresters are available.
  • UL, ANSI C37.2 and C37.3, NEMA, IEC, and CSA compliant

 

Related Products