Jiffy III Utility Service Entrance Switchboard
Jiffy III Utility Service Entrance Switchboard
The GE Jiffy III Utility Service Entrance Switchboard is designed especially to address the Canadian market. The compact unit combines the electrical distribution panel, the main service disconnect and the utility metering compartment into one space-saving unit, delivering maximum installation opportunities.
The switchboard is floor mounted and rated up to a maximum 1200A, 42 kAIC @600V. At 15” (381 mm) deep, the electrical distribution board easily fits into the tightest areas where space is typically limited. The Jiffy III is UL and cUL1 approved and meets the seismic requirements of IBC Zone 4 and CBC Zone 4.
Designed and approved specifically for the Canadian Utility Market2, the Jiffy III is available with mains rated at 800A, 1000A and 1200A; 80% and 100% rated (with the exception of 1200A, which is 80% rated only); and with or without Ground Fault pro- tection. A full line of field installable Digital Solid State Electronic Trip Molded-Case Breakers is also available. With a combination of superior features and options, the GE Jiffy III Utility Service Entrance Switchboard not only meets your space-saving needs, but also offers total flexibility in design to meet the requirements of the project.
Features
- Switchboard Styled, Type 1 Indoor Enclosure with Driphood (NEMA 1)
- 1200A–Heat Rated Bus max., 65kAIC @ 600V max.
- 80% and 100% Rated Main (1200A rated at 80% only) —Ground Fault Protection optional
- Left or Right Hand Pull Sections–dependent on region
- Top or Bottom Feed Main–dependent on region
- UL, cUL approved
- 23X of Device Space for Feeder Breakers, Bolt-on Construction —Seismic IBC Zone 4, CBC Zone 4, UBC Zone 4
- Heat Rated Aluminum Bus Bar standard with Copper Main Device Straps
- Accepts Aluminum or Copper Incoming Cable
- 40” W (1016 mm) x 90” H (2286 mm) x 15” D (381 mm) (Main Only)
- 25” W (635 mm) x 90” H (2286 mm) x 15” D (381 mm) (Bussed Pull Section)
- 15” W (381 mm) x 90” H (2286 mm) x 15” D (381 mm) (Blank Pull Section)
- Branch Feed–MCCB 15-1200A
1cUL certified to meet CSA 22.2 No. 31.
2Non-BC Hydro Utilities. Contact your local GE Sales Engineer for your utility requirements.