Contact

Header Top Menu

Surge Suppression - Residential
SurgePro AC Power Surge Protector - UNIVERSAL

SurgePro AC Power Surge Protector - UNIVERSAL

Providing you with the peace of mind at the source. A great addition to a new or existing load center, The THSASURGE60 connects to a 2 pole 30amp or less circuit breaker and can be mounted on the outside of any brand name load center.

Features and Benefits

  • Whole house Surge Protection
  • CUL and UL Listed - UL1449 2nd edition
  • 5-year warranty. Up to $50,000 on connected equipment
  • Highly visible LED status indicator