Surion Manual Motor Starter
Surion Manual Motor Controllers and accessories provide a global solution and supply optimum flexibility for panel design. These IEC, UL and cUL marked products may be used in a variety of applications including individual, group, or combination installations. Surion Manual Motor Controllers are rated by UL as a manual self-protected combination controller (Type E) providing branch circuit short circuit protection. Customers can select versions rated up to 63 A for use with motors to 40HP @ 460V.
Features and Benefits
- Industry leading interruption ratings (up to 50kAIC/65kAIC @ 480V)
- Industry leading vibration resistance (5G as standard, 8G available with hold down lips)
- Two compact frames: 45mm width up to 32 A, 55mm width rated to 63 A
- Class 10 overload trip characteristics
- 35mm DIN rail mounting for time saving installation
- Finger & back of hand protection for the best possible safety
- Complete range of easy-to-install accessories such as auxiliary contacts, alarms, short circuit indicators, undervoltage and shunt trip mechanisms, and bus bar
- Type 1 and 3R/12 non-metallic or metallic enclosures available with E-stop pushbuttons, padlocking devices, and indicating lights