Contact

Header Top Menu

Spectra* Series Integrated Submetering Panelboard

Spectra* Series Integrated Submetering Panelboard

Suitable for either new construction or retrofit, the Spectra Series Integrated Submetering Panelboard combines the benefits of a multi-tenant digital meter with a reliable GE Spectra Series panelboard. Submetering allows you to measure and bill energy use (electrical, water, gas) in master-metered commercial and/or residential buildings.
 

Features and Benefits

  • Factory assembled/wired internal meters minimize installation labor
  • Factory installed/wired CTs eliminate lengthy wiring runs and wiring errors
  • Small footprint takes up less wall space than separate panels and meters
  • UL Listed
  • Power line communication standard on all meters
  • Optional Modbus RS-485 communication
  • IEC optical front panel interface for programming
  • Real-time, per phase viewing of voltage, current, power factor, phase angle, watts, VARs, VA and frequency
  • Event reporting with time and date stamps
  • Meets ANSI C12.1 and C12.16 revenue certifiable accuracy specifications and Canada (AE-1148)
  • Data can be accessed and collected through third party read-bill-collect service

 

Related Industries