Contact

Header Top Menu

A-Series* II Pro-Stock* Panelboard

A-Series* II Pro-Stock* Panelboard

With GE's Pro-Stock Panelboard, you can get almost any lighting panel you want - Right Now!

 

This could mean the difference between winning and losing in the small projects construction race. Modular kits can be pulled from a distributor stock and assembled to form over 1500 different lighting panel combinations.

Features and Benefits

  • Field installable kits allow you to shift gears on the fly
  • Standard Pro-Stock panels have the capability of adding sub-feed breakers or feed-thru lugs in the field
  • All panel are convertible between main lugs or main breakers
  • Reversible interior. No need to specify top or bottom feed
  • Solid-state Spectra RMS or thermal magnetic breakers available as mains or sub-feeds
  • NEMA 1 or 3R/12 enclosures available
  • Flush or surface mounted trims with door within door and front hinge to box options available
  • Extruded split neutrals speed and simplify wiring
  • Main bus ratings of 225, 400, 600 amps available
  • Modular kits allow for field installation of 200% neutrals and Service Entrance bonding straps
  • Field installable TVSS (Transient Voltage Surge Suppression) kits - 200ka per phase
  • Up to six poles of sub-feed available in 400A and 600A, and up to 3 poles of sub-feed available in 225A
  • Meets all UL, NEMA and CSA standards

 

Related Industries