Contact

Header Top Menu

Motor Control Centers - Medium Voltage
Limitamp* Air to Vacuum Conversion Kit

Limitamp* Air to Vacuum Conversion Kit

Limitamp Vacuum Contactors are designed to provide long, trouble-free service with only a minimal amount of maintenance. At the same time, this new generation of contactors makes the system dramatically safer for workers, reducing arc flash energy.

 

A conversion from an air to vacuum contactor switches the operation from an AC closing coil to a DC closing coil, which even if misaligned, will not vibrate or chatter and, consequently, not cause system wear.

Features and Benefits

  • Extremely quick interruption - reduces the arc energy and results in low contact wear
  • DC closing coil - quiet operation, lower maintenance and replacement costs
  • No need for exhaust chutes
  • No replaceable arc vanes and arcing horns to maintain
  • Uses same clip and bolted fuses as air break contactors
  • Long life with minimal maintenance