GE Motor Control Centers Serve Many Applications Our low voltage and medium voltage motor control centers are suitable for applications such as pulp and paper, mining and metals, utility, chemical, oil...More
GE Motor Control Centers Serve Many Applications Our low voltage and medium voltage motor control centers are suitable for applications such as pulp and paper, mining and metals, utility, chemical, oil and gas, mass-production manufacturing, and water & waste water. Since 1940, GE motor control centers have been designed and manufactured with demanding applications like this in mind. Our MCCs offer an enormous amount of application flexibility while adhering to the most stringent industry standards.