Contact

Header Top Menu

Modular Metering - Mini Mod III Metering Devices

Mini Mod III Metering Devices

Mini Mod III is a self-contained metering device consisting of main lugs and two-to-six meter sockets in one enclosure. Mini Mod III is supplied as one complete unit and the user cannot add additional meter sockets to the unit. When ordering, the user simply selects the socket main ampere rating, the number of meters, and ring-type or ringless.


Mini Mod III is approved by major power companies, is UL listed, suitable for use as service entrance equipment, and meets the service and electrical requirements of EUSERC and CECHA.

Applications

  • Mini Mod III is great solution for garden apartments, small condominiums, duplex's and townhouses where six or fewer units are metered through one meter stack.

Features and Benefits

  • UL Listed, 1-phase/3-wire
  • 120/240 and 208Y/120 Volts ac
  • Ring-Type and Ringless Meter Sockets
  • Bondable Neutral
  • Top or bottom feed
  • Indoor/outdoor construction
  • Lugs included, cross bus is not included