Main Pull Box Modules
A main pull box module serves as the main termination point for utility feed. Where desired, it provides the utility with a connection point that is separate from the rest of the metering system. This allows the utility to make it's service connections without having to interface with the rest of the metering system.
Features and Benefits
- UL Listed, 1-phase and 3-phase
- Top or bottom feed
- Main pull box modules include lugs only. Cross bus is not included.
- Available in these main ampere ratings: 400, 800, 1200