Contact

Header Top Menu

Modular Metering - Meter Mod III - Main Lug Modules

Main Lug Modules

A main lug module provides bus-mounted lugs for connection to the utility feed. Where permitted, this module can serve as the main connection point for the utility feed without requiring a separate main pull box section. A GE main lug module provides the option of installing compression lugs.

Features and Benefits

  • UL Listed, 1-phase and 3-phase
  • Top or bottom feed
  • Phase and neutral lugs included.
  • Included left and right horizontal bus covers
  • Optional compression lug landing kit, factory installed
  • Aluminum bus
  • Available in these main ampere ratings: 400, 600, 800, 1200, 1600