Contact

Header Top Menu

Modular Metering - Meter Mod III - Main Breaker Modules

Main Breaker Modules

When greater than six branch circuits are required, the NEC requires a main disconnect and overcurrent protection device ahead of the meters. A Main Breaker Module serves as this single point of disconnect and overcurrent protection. A main breaker module consists of a pull section to house the lugs for connecting to the utility feed and the main breaker. A Main Breaker Module does not provide the option for compression lugs and thus, when the utility specifies compression lugs, a separate pull box is required.

Features and Benefits

  • UL Listed, 1-phase and 3-phase
  • GE Spectra RMS Main Breaker factory installed
  • Top or bottom feed
  • Phase and neutral lugs included
  • For shunt trip mains, order the field installable shunt trip kit
  • Available in these main breaker ampere ratings - 400, 600, 800, 1000, 1200, 1400, 1600
  • Includes both left and right horizontal bus covers
  • Aluminum bus