Contact

Header Top Menu

Modular Metering - Meter Mod III - GE Meter Stack Modules - Single- and Three- Phase

GE Meter Stack Modules - Single- and Three- Phase

GE meter stacks consist of 2-6 commonly bussed meter sockets with branch circuit protection. A meter socket secures and provides the electrical connection for the meter. Meter stacks are mechanically and electrically built to bolt-up with main devices and other meter stacks.

Features and Benefits

  • UL Listed, 1-phase and 3-phase
  • All enclosures are NEMA 3R indoor/ outdoor construction
  • Ring-type and ringless socket designs
  • Available configurations:
     -  Single-phase, 800A with 4-wire aluminum cross bus
     -  Single-phase, 1200A, 4-wire aluminum cross bus (225A and 400A sockets have lever bypass)
     -  Single-phase, 1200A, 4-wire copper cross bus (225A and 400A sockets have lever bypass)
 
  • Ring-type meter stacks supplied with 4-jaw meter sockets (5th jaw kit available)
  • Single-phase ringless meter sockets supplied with 5-jaw meter sockets and available with factory-installed horn or lever bypass

Applications

  • Strip malls
  • Light commercial modular metering projects
  • High-rise apartments and condos