Meter Mod* III Metering Panel - Single & Three Phase
Features and Benefits
- Single phase and Three phase
- Up to 240 Volts AC
- 4 wire cross bus
- 800 - 1200 Amp
- UL listed
- Indoor/Outdoor Construction
- Available in Ringless or Ring type meter sockets
- Swingaway Mounting Feet Factory Installed
- Easy to assemble modular design
- Front Accessible Field Phase Balancing