Contact

Header Top Menu

Metering - Industrial/Commercial
EPM Meters

EPM Meters

For information regarding Multilin EPM Meters, see links below.

Or you can go to http://www.gedigitalenergy.com/multilin/catalog/meters.htm.

 

 

Products

EPM 2200
The EPM 2200 meter measures more than 40 electrical power parameters providing a low−cost, multifunction monitoring solution for industrial and power generation applications.
EPM 6000
EPM 6000 can easily by mounted in a panel for generator monitoring, substation automation and more. Easy installation makes it perfect for new metering applications as well as retrofit for existing analog meters.
EPM 7000
The EPM 7000 meter provides 0.2% revenue class, three phase power metering with a variety of optional communication modules. This flexible meter is ideal for high accuracy applications including disturbance recording and power quality studies.
EPM 9450
The EPM 9450 is the entry point for GE's premium 9000 meter series with advanced power quality capability.
EPM 9650
The EPM 9650 is GE's most advanced 9000 meter with advanced power quality capability and waveform recording functions.
EPM 9900
The EPM 9900 meter is perfect for industrial and utility substation automation that requires high accuracy, power quality monitoring. It features a color touch screen display, high speed recording, advanced communications, and up to 1GB of memory.
PQM II Power Quality Meter
The PQM II is an ideal choice when continuous monitoring of a three phase system is required. It provides metering for current, voltage, real and reactive power, energy use, cost of power, power factor and frequency.