Contact

Header Top Menu

Load Centers - Commercial/High-rise Residential - PowerMark Plus* Three Phase

PowerMark Plus* Three Phase

The PowerMark Plus* Three Phase load center is designed for use in commercial or high-rise residential units. The galvanized box and tin plated copper bus ensure the reliability and durability of the load center. The product is available with the main circuit breaker factory installed or the main lugs factory installed.

Features and Benefits

  • 100 A through 600 A main ampere ratings
  • UL Listed (Panelboard No. 67)
  • 60°C/75°C Conductor Rating
  • 22 kAIC Symmetrical Short Circuit Rating Standard
  • Indoor Fronts Combination Surface/Flush
  • Suitable for Use as Service Entrance Equipment When Installed in Accordance the National Electrical Code
  • Copper to copper stab connections