Contact

Header Top Menu

Load Centers - Residential - PowerMark Gold* Single Phase - Canadian CSA

PowerMark Gold* Single Phase - Canadian CSA

PowerMark Gold* load centers lower your costs by making installation faster and easier, increasing application flexibility and reducing inventory requirements. At the same time, they deliver obvious and significant advances in design, function and quality.

 

Available for sale in Canada only

Features and Benefits

  • Split neutrals extend the full length of the interior for ease of wiring
  • Combination surface/flush with spring-reinforced pan
  • Front packed in inner carton for added protection
  • Field installable feed-through lugs up to 200A
  • Main breaker is clearly marked and circuit numbers are stamped on front
  • Isolated ground bar is available
  • Compact box maintains optimum wire-bending space
  • Available with white front