PowerMark Gold* Feed Thru Lug
This product qualifies for HomeSphere** builder incentives.
PowerMark Gold Feed-Thru Load Centers have been redesigned to improve the ease-of-installation. They incorporate new features in addition to those already making the PowerMark Gold line so popular with contractors.
Features and Benefits
- Single Phase
- Straight in/straight out wiring
- Additional large neutral terminations
- Factory installed feed-thru lugs
- 150 & 200 Amp main breakers
- 22kAIC standard
- Copper bus
- Outdoor enclosure
- Compact size with ample wire bend space
- Combination slotted/Robertson screws on neutral terminations
- (8) 1" 1 pole spaces or (16) 1/2" 1 pole spaces