Contact

Header Top Menu

Load Centers - Residential - GFCI PowerMark Gold* Spa & Pool Panel

GFCI PowerMark Gold* Spa & Pool Panel

With GE's PowerMark Gold Spa and Pool Panel, supplying power and protection to your spa, pool or other outdoor area is simple and economical. It comes with the ground fault circuit interrupter already installed, and it provides spaces for up to four additional breakers for other needs. In addition, it comes with installed neutral and ground bars and the rain tight hub for either top or bottom feed.

Features and Benefits

  • GFCI protection for pools and spas as required by NEC 680.4
  • Expandable with up to four additional circuits
  • Two versions:  50A or 60A 2-pole GFCI breaker installed
  • Factory-installed neutral and ground bar included
  • Weatherproof enclosure allows bottom or top feed (raintight hub included)