Contact

Header Top Menu

Residential Generator Accessories
PowerMark* Gold Generator Panel

PowerMark Gold* Generator Panel

What is main breaker generator panel?
The main breaker generator panel connects the residential generator with the electrical system of your home. It is the ideal on/off switching system that allows the homeowner to switch between power provided by the electrical utility and the generator.

 

Why do I need one?
In the event of a power outage, the homeowner can switch power source from the utility to the generator to ensure continuous operation of critical appliances such as lighting, refrigerators, air conditioning and water heaters.

 

Learn more about the features and benefits of the PowerMark Gold Main Breaker Generator Panel.