Contact

Header Top Menu

Residential Generator Accessories
Generator Interlock Kit

Generator Interlock Kit

With PowerMark Gold* Meter Socket Load Center Generator Interlock Kits, there is no need for a separate generator panel. The kit contains everything needed to make an existing meter socket load center a generator panel. It's quick. It's easy. It saves time and money.

Features and Benefits

  • Interlocks 2- or 4-pole main breaker with a 2-pole back-fed branch breaker
  • Kit includes stainless steel interlock device, auxiliary main breaker retainer, assembly hardware, hole drill template, critical circuit identification labels
  • UL Listed
  • Suitable for use in accordance with Article 702 of the National Electrical Code, ANSI/NFPA 70

 

Related Videos

Related Products