Contact

Header Top Menu

DC Power Systems - Small Power Plants
SPS

SPS

48V DC Outside Plant and Customer Premise Solution

 

The Slimline Power System provides advanced controller features in a compact, cost-efficient footprint. The SPS shelf is 1.75? high, 10.3? deep and mounts in 19-inch or 23-inch wide frames, with three power slots for rectifiers and distribution. The Pulsar Edge controller has Ethernet connectivity to facilitate remote network management to monitor and control rectifiers, batteries, and distribution. SPS is a reliable DC power solution where system height and depth are restricted.

Features and Benefits

  • Customer premise power for converged networks
  • Large plant features in a small plant package
  • 3000 Watts / 60 Amps single shelf capacity in 1RU
  • 10.3 inches (264mm) depth is ideal where space is restricted
  • 95% efficiency

 

Related Services

Related Industries