SLI Inverters
48V DC Outside Plant and Customer Premise
The SLI Family of "Slim Line" inverters feature innovative technology and patented "compact coil". These inverters pack 1500 VA of power into a small and light package for 19" or 23" frameworks in just 1 rack unit with a peak efficiency of 93%.
Features and Benefits
- N+1 parallelable operation for capacity or redundancy without additional hardware
- Ultra compact 1U module size
- Microprocessor controlled status and monitoring ensures precise operation of all inverter functions
- True sine wave output