Contact

Header Top Menu

DC Power Systems - Medium Power Plants
Infinity M

Infinity M

Dual Voltage, Rack Mounted Power System

 

The Infinity M DC Power system is a modular power plant that supports dual voltage (+24V/- 48V) operation through the use of a comprehensive range of advanced rectifiers and DC/DC converters. Primary voltage is supported by rectifiers and battery reserve, while secondary voltage is supported by DC/DC converter modules. Primary voltage can be -48V or +24V. The Infinity M Power System has primary voltage capacity for +24V and -48V power up to 1,600A; secondary voltage capacity is up to 300A per expansion module.

Features and Benefits

  • ECO Priority Source ready
  • Dual Voltage power system with ultimate flexibility
  • -48V up to 1,200A (65KW) or +24V up to 1,600A (44KW)
  • Secondary voltage up to 600A
  • High availability wireless telecom applications
  • Telecom service providers
  • Efficiency approaching 97%

 

Related Services

Related Industries