Contact

Header Top Menu

DC Power Systems - Small Power Plants
CPL

CPL

The Compact Power Line platform is designed to provide highly reliable DC power for 48V distributed power architectures. A single shelf configuration provides up to 11kW of 48V output power in 1U high and mounts in 19-inch or 23-inch wide frames. The CPL product platform is easily expandable for future growth. CPL is a reliable DC power solution for mission critical enterprise and telecommunications network equipment.

Features and Benefits

  • Compact 48V DC distributed power system
  • Efficiency approaching 97%
  • Maximum power in minimal space
  • Scalable to 80 kW
  • Powering enterprise and telecommunications networks

 

Related Services

Related Industries