Contact

Header Top Menu

Circuit Breakers - Remote Racking Devices
Wave Pro and EntelliGuard Remote Racking Device

Wave Pro and EntelliGuard Remote Racking Device

This remote racking device connects to WavePro or Entelliguard* breakers to allow the maintenance person to rack a drawout type breaker in or out without being in front of the breaker during this operation. This new device is designed for use with low voltage switchgear, including Entellisys* and AKD-10.

 

Allows a maintenance person to rack a drawout type breaker in or out without being in front of the breaker.

Features and Benefits

  • 30 Foot Cable allows user to up to 30 feet away from the breaker during the racking operation.
  • 4 Foot Power Cord with a 115V Plug is easy to connect to an extension cord for control power.
  • Sliding Latch: Easy connection to breaker.
  • Directional Switch: Toggle for racking breaker in or out.

 

Related Industries