Spectra RMS* Electronic Trip
Spectra RMS Molded Case Circuit Breakers (SE150, SF250, SG600 and SK1200) have a digital, solid state, RMS sensing trip system with field installable, front-mounted rating plugs to establish or change the breaker ampere rating. Adjustable instantaneous with tracking short-time is standard on all frames. The trip unit uses digital sampling to determine the RMS value of sinusoidal and non-sinusoidal currents.
Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip* Plus/PM Trip Units (SG600 and SK1200) add adjustable Long-Time, Short-Time, Ground Fault, metering (basic and advanced), trip indication, communications and protective relay options for enhanced system protection and power management capability.
Spectra RMS Molded Case Circuit Breakers with microEntelliGuard* Trip Units (SG600 and SK1200) are now available. The microEntelliGuard Trip Unit is the newest and most advanced trip unit available in the Spectra line of molded case circuit breakers. Based on the EntelliGuard* TU trip unit platform, the new microEntelliGuard trip unit allows you to select the enhanced system protection, coordination, metering and communications options required for the application. New features include enhanced time-current curve adjustability, Ground Fault Alarm, Neutral Protection, Zone Selective Interlock (ST/GF/INST), and direct Modbus communications. Other features that enhance system protection and diagnostics include long-time thermal memory, waveform capture, programmable output contacts, and an LED ″Health″ status indicator.
The Extended Instantaneous (Selective) versions of the SK1200 with microEntelliGuard (SKS and SKT) offer all of the features of the standard microEntelliGuard circuit breakers, while adding higher Selective Instantaneous pickups (to 25.5x sensor). GE's waveform recognition Selective Instantaneous allows microEntelliGuard trip units to sense the operation of current limiting devices below, thereby allowing optimum protection settings. When coupled with GE current limiting devices downstream and other Instantaneous Zone Selective Interlock (I-ZSI) capable devices upstream, circuit breakers equipped with EntelliGuard family trip units, including Spectra with microEntelliGuard provide selective coordination without sacrificing arc flash risk.
Features and Benefits
- Solid State Trip System
• Accurate Sensing
• Ambient Insensitive
• Protective Relays available
• Communication & Power Management capable - Interrupt ratings up to 100kAIC @ 480Vac
- Reduced Energy Let-Through available for enhanced protection
- ZSI (ST/GF/INST) available for selectivity
- Interchangeable Rating Plugs for quick LT rating change
- Common internal accessories across all frames
- UL listed field installable accessories
- HACR rated
- 100% continuous rating available