Contact

Header Top Menu

Circuit Breakers - Insulated Case Circuit Breakers
Power Break* II

Power Break* II

 

Power Break II Insulated Case Circuit Breakers are highly compact, heavy-duty breakers that combine ease of use, asethetics and state-of-art performances in 200 through 4000-Amp frame sizes, rated for up to 200,000 Amps RMS symmetrical for 240Vac, in drawout and stationary versions.

 

Now available with the new EntelliGuard* TU Trip Unit which provides excellent selectivity and arc flash energy protection.

 

NEW: Kits to put a Power Break II into a Stationary Power Break I space, See Instruction Manual DEH-41502

 

For Drawout Applications, contact 888-GE4-SERV

Features and Benefits

  • Compact, Lightweight design
  • Modular, drop-in accessories common to all frame sizes
  • Flush-Mounted pump handle
  • Manually and electrically operated versions in same compact envelope
  • Double Insulated ON/OFF buttons
  • 72-point pre-wired , dedicated secondary terminals
  • Modular, field-installable motor operator
  • EntelliGuard TU Trip Unit featuring Reduced Energy Let-Through (RELT) setting
  • Modular auxiliary switches with up to 12 NO/NC set of contacts
  • Charge-after-close mechanism
  • Manual discharge of springs without closing
  • Suitable for reverse feed™

 

Related Industries