Contact

Header Top Menu

Circuit Breakers

Circuit Breakers

Insulated Case Circuit Breakers

Power Break II Circuit Breaker
800 to 4000A. This breaker provides reliable, flexible and easy-to use circuit protection. Utilizes the EntelliGuard* TU trip unit.

Low Voltage Power Circuit Breakers

EntelliGuard G
Available in 3- and 4-pole designs rated from 400A to 6000A, with fault interruption ratings up to 200kAIC.

Medium Voltage Power Circuit Breakers

SecoVac R Retrofil
Designed to easily replace vacuum circuit breakers in existing switchgear in systems up to 15kV maximum rated voltage.
SecoVac VB2+ Vacuum Circuit Breaker - GE Industrial Solutions
Rated for 5kV - 15kV applications, 1200A to 3000A and up to 40kA short circuit rating.

Related Services