MiniFlux Isolated Phase Bus Duct
Specifically designed for power plant and large switching station applications, the GE Canada MiniFlux all-welded isolated phase bus provides reliable operation with a minimum of maintenance.
Product Scope
- 11 to 38.5 kV
- 110 to 150 kV BIL
- 1,200 to 40,000 A
Features and Benefits
- Potential Transformers and Surge Protection Cubicles
- Neutral Grounding Cubicles
- Neutral Ties
- Disconnect Switches(Telescopic and blade type)
- Ampacity Studies
- Field Supervision