Flex-A-Power DH* Small Plug-in
GE style DH* busway is a modular power distribution system available in plug-in and feeder style with up to 10 plugs per 10-foot section. DH provides a convenient and cost effective power source for small machinery, portable electric tools, lights and a verity of other electrical equipment.
Applications
- Small Machinery
- Lighting
- Portable electric tools
- Not for hazardous locations
- Not designed to be imbeded in the ground or in concrete
- Indoor enclosures
Features and Benefits
- Lighter Weight means faster installation than cable and conduit.
- Low cost and proven reliability
- Completely reusable and relocatable
- DC Applications
- Overlapping Joints are quickly and easily connected using 6 captive screws
- Positive Electrical Joint with heavy compression springs provides for trouble-free connection
- Wide Variety of Plugs - both fusible and circuit breaker types for application flexibility.
Product Scope
- Low Voltage (600 Volts ac, 250 Volts dc)
- 100 amperes
- UL Listed
- Short Circuit Ratings equal to 14kA for 3 cycles
- Aluminum or Copper