Contact

Header Top Menu

Automatic Transfer Switches
ZTX Series - Standard(Open) Transition

ZTX Series - Standard(Open) Transition

The Zenith ZTX Series of transfer switches is built for residential and light commercial critical/non-life safety applications requiring the dependability and ease of operation found in a power contactor switch. The ZTX transfer switches are designed for standby applications, and incorporate a double-throw, mechanically interlocked contactor mechanism.

 

 

The ZTX transfer switches are equipped with the MX60 Control Panel.

 

 

This microprocessor includes:
• Undervoltage sensing (90% pickup/80% dropout) of the utility source
• Voltage and frequency sensing of the generator source (90% voltage/95% frequency pickup)
• Time Delay Engine Start - 5 seconds (P)
• Time Delay Engine Warmup - Transfer to Generator - 20 seconds (W)
• Time Delay Utility Stabilization/Retransfer to Utility - 5 minutes (T)
• Time Delay Engine Cool Down - 5 minutes (U)
• Indicating LEDs for power availability, switch position and load energized
• Pushbuttons for test, engine start (manual), generator exerciser, timer bypass and program cancel
• Special status annunciation of in-phase transfer and timer operation
• Selectable 7, 14, 21 or 28 day (factory set 28 days) generator exerciser timer
• Diagnostic LED indications in logical one-line configuration All time delays are fixed.
• A3/A4 Auxiliary contacts (1 each) closed in utility and generator positions
• Integrated battery charger 1.5A/12V
• Special timer settings

Product Scope

  • Ratings 40 to 400 amps (2, 3 or 4 pole)
  • UL 1008, CSA listed
  • Double throw, mechanically interlocked contactor mechanism
  • Electrically operated, mechanically held
  • Designed for standby applications
  • Seismic certified to IEEE-693-2005 at HIGH level with 2.5 amplification factor
  • Seismic certified to IBC-2006 at Ip=1.5 for z/h less than or equal to 1
  • 50 or 60Hz
  • 120 to 480VAC
  • Open type, NEMA 1 and 3R enclosures
  • OSHPD seismic qualifications

Service Offering

  • GE Power Quality is a global leader in innovative technology, service and support to the power quality industry.
  • 75 Factory-Direct Power Quality Service Engineers
  • Over 100 Service Centers Throughout the U.S.
  • Toll-Free 7x24 Customer Service Call Center @ 1-800-637-1738
  • For replacement Parts, call 1-800-637-1738 or email gezc.parts@ge.com
  • Remote Monitoring and Diagnostics
  • Project Management
  • For extended warranty and full-coverage service contracts, call 1-800-637-1738 or email pq.servicecontracts@ge.com