Contact

Header Top Menu

Technical Tuesdays - Reducing Shock & Arc Hazards in LV Motor Control Centers

Technical Tuesdays - Reducing Shock & Arc Hazards in LV Motor Control Centers

June 30, 2015

Instructor: Douglas Harris - Specification Engineer

In 2014 IEEE incorporated Standard 1683-2014 for Motor Control Centers rated up to 600V AC or 1000V DC. This standard is intended to augment the existing Motor Control Center standards such as, UL 845 or NEMA ICS 18 or CSA C22.2 No. 254 for example, as well as other Motor Control Center design, manufacturing, and application standards. The description states the standard provides recommendations for design practices to reduce the possibility of shock and arcing hazard. Join us to look at some of the design changes and enhancements GE is incorporating in our Low Voltage Motor Control Center product to address the new standard.

ADD TO YOUR CALENDAR

 

Sign-On Instructions

TOPIC: Technical Tuesday
DATE: Tuesday, June 30, 2015
TIME: 12:00 Noon EST
MEETING NUMBER: 826 614 719
PASSWORD: techtues
TELECONFERENCE: (844) 371-5673
Conference ID: 62911478

Meeting link for people with GE Single Sign On accounts:
https://federation.gecompany.com/jsp/redirectWebEx.jsp?TARGET=https://emeetings.webex.com/emeetings/j.php?MTID=m7187549962cbb2d1d9eb994647e282f9

Meeting link for people without GE Single Sign On accounts (or from a smartphone):
https://emeetings.webex.com/emeetings/j.php?MTID=m7187549962cbb2d1d9eb994647e282f9

For Help or Support:
Go to https://emeetings.webex.com/emeetings/mc, click Assistance, then click Help or click Support